
calcActive())">
Vivace Telephone Outlet with Shutter 1 Gang , White
KB31TS_WE
SGDÂ 6.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31TS_WE
Vivace Telephone Outlet with Shutter 1 Gang , White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace Telephone Outlet with Shutter 1 Gang , White
SGDÂ 6.10
Description
This Schneider Electric Vivace device is a Telephone socket with shutter 1 gang white.This device enables flush mounting.The dimensions are (W) 87mm x (H) 87mm and embedding depth of 35mm.The color of this device is white. Its made of polycarbonate material.The operating temperature is from -5C up to +40C with 0% to 95% relative humidity.It has shutter to prevent dust ingress and foreign object insertionThe Vivace switch and socket set is a robustly constructed range built to perfectly complement the modern lifestyle.A slim, trim profile, pleasing to the eye, clean and refined Vivace switch and socket with geometrically balanced design, are available in white and aluminium silver colors.The socket comes in white colorIt has shutter to prevent dust ingress and foreign object insertion.
Product Details
Activity | HDCWD |
---|---|
Part Number | KB31TS_WE |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Telephone Socket |
tax text on product card | Excl. GST |
Discount Percentage | Between 0-10 % |
Number Of Gang | 1 |
Number Of Ways | 1 |
Sesg Product Type | Telephone Outlet |
Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account