Vivace, Connection Unit, 25A 250V, White
SKU :
KB31TB_WE
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 6.60
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Vivace, Connection Unit, 25A 250V, White
SGDÂ 6.60
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Part Number | KB31TB_WE |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Connection Unit |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Sesg Product Type | Connection Unit |
| Colour | White |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCWD |
|---|---|
| Part Number | KB31TB_WE |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Connection Unit |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Sesg Product Type | Connection Unit |
| Colour | White |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account