
calcActive())">
Vivace, Dimmer, 400W, 1 Gang, IP20, White
KB31RD400_WE
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31RD400_WE
Vivace, Dimmer, 400W, 1 Gang, IP20, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Schneider Electric device is a Vivace dimmer.The nominal voltage of the controller is 220/240VAC at 50/60Hz. The power range is 400W.This device enables flush mounting.The dimensions are (W) 86mm x (H) 86mm x (D) 35mm and the Embedding depth is 22mm.The color of the product is white. The material of the product is Polycarbonate (PC).The operating temperatures are -5-45C. The Relative Humidity is from 0 to 95%. The IP rating of this device is IP20.It can be only used indoors.The Vivace switch and socket set is a robustly constructed range built to perfectly complement the modern lifestyle.A slim, trim profile, pleasing to the eye, clean and refined Vivace switch and socket with geometrically balanced design, are available in white and aluminium silver colors.This device is compliant with IEC 60669-2-1 Standard.It is a 1-gang dimmer.It's available as a mechanism.It has terminal pillar-type connections.
Product Details
Activity | HDCWD |
---|---|
Part Number | KB31RD400_WE |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Dimmer |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Sesg Product Type | Dimmer |
Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account