
calcActive())">
1G 250VA Trailing edge Dimmer, WE
KB31RD250T_WE_G11
SGDÂ 10.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31RD250T_WE_G11
1G 250VA Trailing edge Dimmer, WE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1G 250VA Trailing edge Dimmer, WE
SGDÂ 10.50
Description
Dimmer, Vivace, rotary, light control, 1 gang, 10A, 230VAC, white
Product Details
Green Premium Label | Yes |
---|---|
Weight | 80 g |
height | 0 |
length | 0 |
width | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account