
calcActive())">
Vivace, 20A 250V 1 Gang Double Pole Switch with Neon and Earth, White
KB31D20NE_WE_G2
SGDÂ 14.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31D20NE_WE_G2
Vivace, 20A 250V 1 Gang Double Pole Switch with Neon and Earth, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace, 20A 250V 1 Gang Double Pole Switch with Neon and Earth, White
SGDÂ 14.10
Product Details
Activity | HDCWD |
---|---|
Part Number | KB31D20NE_WE_G2 |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Sesg Product Type | Switch |
Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review