
calcActive())">
Vivace, Bell Press switch, Do not disturb and Clean up room, White
KB31BD_C_WE
SGDÂ 18.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31BD_C_WE
Vivace, Bell Press switch, Do not disturb and Clean up room, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace, Bell Press switch, Do not disturb and Clean up room, White
SGDÂ 18.20
Description
Vivace Bell press switch by Schneider electric is a complete mechanism 1 way switch operated for control application.Its Ue rated operational voltage 250VAC at 50/60Hz. Its rated current is 10A.This device is designed to be flush mounted.The dimensions of the product is (W) 86mm x (H) 86mm x (D) 37mm. The embedding depth is 25mm.It is made of Polycarbonate (PC). The color of the product is white with glossy surface finish.The Ambient air temperature for operation is from -5C up to +40C and the relative humidity is from 0% to 95%. It reaches an IP20 degree of protection.The Vivace switch and socket set is a robustly constructed range built to perfectly complement the modern lifestyle.A slim, trim profile, pleasing to the eye, clean and refined Vivace switch and socket with geometrically balanced design, are available in white and aluminium silver colors.This device is compliant with IEC 60669-1, MS IEC 60669-1, and SS 227 standards.push-button method is used for operating.The fixing mode of the device is with screws.The device is with 1 gang.
Product Details
Activity | HDCWD |
---|---|
Part Number | KB31BD_C_WE |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Bell Press Switch |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Sesg Product Type | Switch |
Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account