
calcActive())">
Vivace, 16AX 250V 1 Gang 1 Way Switch, White
KB31_1_WE_G2
SGDÂ 2.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31_1_WE_G2
Vivace, 16AX 250V 1 Gang 1 Way Switch, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace, 16AX 250V 1 Gang 1 Way Switch, White
SGDÂ 2.80
Product Details
Activity | HDCWD |
---|---|
Part Number | KB31_1_WE_G2 |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Sesg Product Type | Switch |
Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account