
calcActive())">
Vivace, Blank Plate, 1 Gang, IP20, White
KB30_WE
SGDÂ 6.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB30_WE
Vivace, Blank Plate, 1 Gang, IP20, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace, Blank Plate, 1 Gang, IP20, White
SGDÂ 6.60
Description
Vivace blank plate by Schneider electric is a 1 gang covering plate.This device is designed to be flush mounted.The dimensions of the product are (W) 86mm x (H) 86mm with 8mm Projecting depth.It is made of Polycarbonate (PC). The color of the product is white with glossy surface finish.The Ambient air temperature for operation is from 0C up to +40C and Relative Humidity is from 0% to 95%. It reaches IP20 degree of protection.The Vivace switch and socket set is a robustly constructed range built to perfectly complement the modern lifestyle.A slim, trim profile, pleasing to the eye, clean and refined Vivace switch and socket with geometrically balanced design, are available in white and aluminium silver colors.The product complies with the BS 5733 standard.
Product Details
Activity | HDCWD |
---|---|
Part Number | KB30_WE |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Blank Plate |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Sesg Product Type | Blank Plate |
Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account