calcPageSize())"
/>
calcActive())">
Vivace, 15A 250V 1 Gang Switched Socket with Neon, White
KB15_15N_WE_G2
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
KB15_15N_WE_G2
Vivace, 15A 250V 1 Gang Switched Socket with Neon, White
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
| Activity | HDCWD |
|---|---|
| Part Number | KB15_15N_WE_G2 |
| Green Premium Label | Yes |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switched Socket |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Sesg Product Type | Socket-outlet with Switch |
| Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account