
calcActive())">
Vivace, Switched Socket, 15A, 250V, 1 Gang, White
KB15_15_WE_G2
SGDÂ 7.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB15_15_WE_G2
Vivace, Switched Socket, 15A, 250V, 1 Gang, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace, Switched Socket, 15A, 250V, 1 Gang, White
SGDÂ 7.70
Description
Vivace switched socket by Schneider electric is a complete 2P+E socket-outlet operated by means of Rocker/button.Its Ue rated operational voltage is 250VAC at 50 Hz. Its Ie rated operational current is 15A.This device is designed to be flush mounted.The dimensions of the product are (W) 87mm x (H) 87mm x (D) 35mm.It is made of Polycarbonate (PC). The color of the product is white with glossy surface finish.The Ambient air temperature for operation is from -5C up to +40C and Relative Humidity is from 0% to 95%. It reaches IP20 degree of protection.The Vivace switch and socket set is a robustly constructed range built to perfectly complement the modern lifestyle.A slim, trim profile, pleasing to the eye, clean and refined Vivace switch and socket with geometrically balanced design, are available in white and aluminium silver colors.The product complies with the MS 589, SS 145, BS 1362-2 standards.
Product Details
Activity | HDCWD |
---|---|
Part Number | KB15_15_WE_G2 |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switched Socket |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Sesg Product Type | Socket-outlet with Switch |
Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account