Vivace, Cover Frame, 4 Gang, White
SKU :
KB_41_WE
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
SGDÂ 0.00
Out of stock
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Part Number | KB_41_WE |
| Green Premium Label | Yes |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Cover Frame |
| tax text on product card | Excl. GST |
| Number Of Gang | 4 |
| Number Of Ways | 1 |
| Sesg Product Type | Cover Frame |
| Colour | White |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCWD |
|---|---|
| Part Number | KB_41_WE |
| Green Premium Label | Yes |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Cover Frame |
| tax text on product card | Excl. GST |
| Number Of Gang | 4 |
| Number Of Ways | 1 |
| Sesg Product Type | Cover Frame |
| Colour | White |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account