
calcActive())">
Inductive proximity sensors XS, inductive sensor XS7 40x40x117, PBT, Sn15 mm, 24...240VAC/DC, terminals
XS7C4A1MPP20
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XS7C4A1MPP20
Inductive proximity sensors XS, inductive sensor XS7 40x40x117, PBT, Sn15 mm, 24...240VAC/DC, terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
- The XS range is an offer of inductive proximity sensors for the detection, without physical contact, of metal objects.
- The advantages of inductive detection are numerous, no physical contact with the object to be detected.
- Thus avoiding wear and enabling detection of fragile or freshly painted objects.
- High operating rates.
- Fast response.
- Excellent resistance to industrial environments (robust products, fully encapsulated in resin).
- This product is a 40mm x 40mm x 117mm format sensor, flush mountable in metal.
- It features a plastic case with a plug-in 5 position turret head and a ISO M20 cable entry.
- It has a sensing distance of 15mm.
- Two-wire, AC and DC supply, 24V to 240V, NO or NC function programmable.
Product Details
Activity | IDSEN |
---|---|
Part Number | XS7C4A1MPP20 |
Green Premium Label | No |
Product Type | Inductive Proximity Sensor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account