XS618B1PBM12
Inductive proximity sensors XS, inductive sensor XS6 M18, L74mm, brass, Sn8mm, 12...48 VDC, M12
XS618B1PBM12
Inductive proximity sensors XS, inductive sensor XS6 M18, L74mm, brass, Sn8mm, 12...48 VDC, M12
In stock
Commercial Reference
XS618B1PBM12
SGD 117.70
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Inductive proximity sensors XS, inductive sensor XS6 M18, L74mm, brass, Sn8mm, 12...48 VDC, M12
SGD 117.70
Product Documents
Description
- The XS range is an offer of inductive proximity sensors for the detection of metal objects up to 60mm without physical contact.
- The oscillator produces an alternating electromagnetic field that exits the detection area of the sensor.
- Any metallic object penetrating this field is then detected.
- This general purpose threaded cylindrical (M18) inductive proximity sensor is made of metal and it is flush mountable.
- Its nominal sensing distance is 8mm, it supports 1 normally closed PNP discrete output and it has a switching frequency of 1000Hz.
- It works in a temperature range of -25°C and +70°C, it is dustproof, waterproof (IP67), and withstands high pressure and steam cleaning (IP69K).
- It is made of metal.
- It measures 73.2mm (length) x 18mm (diameter) and weighs 0.04kg.
- IP65, IP67 and IP69K protection makes this product ready for the harshest environments.
- It is suitable for railway, mobile equipment, lifts and escalators, hoisting, material handling, machine tools, packaging, food and beverage industries, and robotics.
- This sensor is certified UL, CSA, and E2.
- It is CSA, UL certified.
- The main advantage of the inductive detection offered by the sensors of the XS range is that there is no physical contact with the object to be detected.
Product details
-
ActivityIDSEN
-
Part NumberXS618B1PBM12
-
Green Premium LabelNo
more specification
less specification