calcPageSize())"
/>
calcActive())">
Indicator bank, Harmony XVB, illuminated unit, plastic, orange, 70mm, flashing, integral LED, 24V AC/DC
XVBC5B5
SGDÂ 200.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XVBC5B5
Indicator bank, Harmony XVB, illuminated unit, plastic, orange, 70mm, flashing, integral LED, 24V AC/DC
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Indicator bank, Harmony XVB, illuminated unit, plastic, orange, 70mm, flashing, integral LED, 24V AC/DC
SGDÂ 200.80
Description
This orange illuminated unit is designed to be connected with base to create complete tower light. Its integral LED offers a flashing light pattern, allowing it to clearly display the status of your machines. In applications such as automotive, machine tool, material handling, packaging, assembly stations, conveyors. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It makes it ideal for operation in harsh environments.
Product Details
| Part Number | XVBC5B5 |
|---|---|
| Green Premium Label | No |
| Country of Origin | Indonesia |
| Product Type | Indicator Bank |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account