
calcActive())">
Illuminated selector switch, Harmony XB4, metal, orange handle, 22mm, universal LED, 3 positions, 1NO + 1NC, 24V AC DC
XB4BK135B5
SGDÂ 49.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BK135B5
Illuminated selector switch, Harmony XB4, metal, orange handle, 22mm, universal LED, 3 positions, 1NO + 1NC, 24V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Illuminated selector switch, Harmony XB4, metal, orange handle, 22mm, universal LED, 3 positions, 1NO + 1NC, 24V AC DC
SGDÂ 49.50
Description
This Harmony XB4 illuminated modular orange selector switch has 3 positions, operates with a stay-put mechanism, a 24V AC integral LED. It has a metal bezel. This illuminated selector switch provides a versatile and highly visible interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides a clear help in setting your machines in various operating modes, even in darker control rooms, and with a clear visual feedback. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
Product Details
Activity | IDSIG |
---|---|
Part Number | XB4BK135B5 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Illuminated Selector Switch |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account