calcPageSize())"
/>
calcActive())">
Illuminated push button, Harmony XB5, plastic, orange flush, 22mm, universal LED, plain lens, 1NO + 1NC, 230...240V AC
XB5AW35M5
SGDÂ 41.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XB5AW35M5
Illuminated push button, Harmony XB5, plastic, orange flush, 22mm, universal LED, plain lens, 1NO + 1NC, 230...240V AC
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Illuminated push button, Harmony XB5, plastic, orange flush, 22mm, universal LED, plain lens, 1NO + 1NC, 230...240V AC
SGDÂ 41.30
Description
This Harmony XB5, illuminated modular orange push button operates with a spring return mechanism, is supplied with 220V to 240V AC, uses an integral LED and screw clamp terminals. This illuminated push button provides an ergonomic and visual interface for controlling your machines. It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Product Details
| Activity | IDSIG |
|---|---|
| Part Number | XB5AW35M5 |
| Green Premium Label | No |
| Country of Origin | France |
| Product Type | Illuminated Push Button |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account