
calcActive())">
Illuminated push button, Harmony XB4, metal, blue flush, 22mm, universal LED, plain lens, 1NO + 1NC, 24V AC DC
XB4BW36B5
SGDÂ 36.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BW36B5
Illuminated push button, Harmony XB4, metal, blue flush, 22mm, universal LED, plain lens, 1NO + 1NC, 24V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Illuminated push button, Harmony XB4, metal, blue flush, 22mm, universal LED, plain lens, 1NO + 1NC, 24V AC DC
SGDÂ 36.30
Description
This Harmony XB4 illuminated modular blue push button operates with a spring return mechanism, is supplied with 24V AC/DC, uses an integral LED. It has a metal bezel. This illuminated push button provides an ergonomic and visual interface for controlling your machines. It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
Product Details
Activity | IDSIG |
---|---|
Part Number | XB4BW36B5 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Illuminated Push Button |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account