calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
Hour counter, Harmony XB5, plastic, 22mm, mechanical 5 digit display, 120V AC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB5 |
| Bezel material | DARK GREY PLASTIC |
| Product or component type | HOUR COUNTER |
| Mounting diameter | 22 MM |
| Reset | WITHOUT |
| [Us] rated supply voltage | 120 V +/- 10 % |
| Display digits | 5 |
| Current consumption | 8 MA |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| Mounting mode | FLUSH-MOUNTED |
| Mounting support | PANEL MOUNTING |
| Height | 30 MM |
| Width | 30 MM |
| Depth | 60 MM |
| Device presentation | MONOLITHIC PRODUCT |
| Net weight | 0.045 KG |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…70 °C |
| Electrical shock protection class | CLASS II CONFORMING TO IEC 60536 |
| IP degree of protection | IP65 CONFORMING TO IEC 60529 |
| Enclosure Type | UL TYPE 13 |
| Standards | IEC 60947-5-1 |
| Product certifications | CEUL |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.4 CM |
| Package 1 Width | 5.4 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 44 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 3.4 CM |
| Package 2 Width | 8.6 CM |
| Package 2 Length | 26.5 CM |
| Package 2 Weight | 221 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 100 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 5.125 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| End of life manual availability | End of Life Information (Download) |
| Product Repair Index - DAM Document ID | XB4BS8442-ENVREPAIR-A-EN (Download) |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB5 |
| Bezel material | DARK GREY PLASTIC |
| Product or component type | HOUR COUNTER |
| Mounting diameter | 22 MM |
| Reset | WITHOUT |
| [Us] rated supply voltage | 120 V +/- 10 % |
| Display digits | 5 |
| Current consumption | 8 MA |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| Mounting mode | FLUSH-MOUNTED |
| Mounting support | PANEL MOUNTING |
| Height | 30 MM |
| Width | 30 MM |
| Depth | 60 MM |
| Device presentation | MONOLITHIC PRODUCT |
| Net weight | 0.045 KG |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…70 °C |
| Electrical shock protection class | CLASS II CONFORMING TO IEC 60536 |
| IP degree of protection | IP65 CONFORMING TO IEC 60529 |
| Enclosure Type | UL TYPE 13 |
| Standards | IEC 60947-5-1 |
| Product certifications | CEUL |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.4 CM |
| Package 1 Width | 5.4 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 44 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 3.4 CM |
| Package 2 Width | 8.6 CM |
| Package 2 Length | 26.5 CM |
| Package 2 Weight | 221 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 100 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 5.125 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| End of life manual availability | End of Life Information (Download) |
| Product Repair Index - DAM Document ID | XB4BS8442-ENVREPAIR-A-EN (Download) |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |