
calcActive())">
Heat sink recommended to work with SSP1A150BDE and SSP1A175BDE, thermal resistance 0.69 ℃ W
SSP1HP07
SGD 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SSP1HP07
Heat sink recommended to work with SSP1A150BDE and SSP1A175BDE, thermal resistance 0.69 ℃ W
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
heat sink, Easy Harmony Solid State Relays, panel mounting, thermal resistance 0.69 degree C W
Product Details
Green Premium Label | Yes |
---|---|
Weight | 377.2 g |
Show Accessory | No |
height | 8.2 cm |
length | 8.2 cm |
width | 9 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account