
calcActive())">
Head for non illuminated pushbutton, Harmony XB5, plastic, red, mushroom 60mm, 22mm, spring return
ZB5AR4
SGDÂ 28.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB5AR4
Head for non illuminated pushbutton, Harmony XB5, plastic, red, mushroom 60mm, 22mm, spring return
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Head for non illuminated pushbutton, Harmony XB5, plastic, red, mushroom 60mm, 22mm, spring return
SGDÂ 28.10
Description
This red 60mm mushroom shaped push button head is ideal when quick actions are required. It fits for a process or machine to function correctly or where operator movements require highest ergonomy. It is easily combined with Harmony range of contact blocks to perform a large variety of control functions. It is clearly distinguishable visually at a distance thanks to a prominent 60mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It makes it ideal for operation in harsh environments.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB5AR4 |
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Non-Illuminated Push Button Head |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account