
calcActive())">
Head for illuminated selector switch, Harmony XB5, universal LED, orange handle, 22mm, 3 positions, stay put
ZB5AK1353
SGDÂ 27.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB5AK1353
Head for illuminated selector switch, Harmony XB5, universal LED, orange handle, 22mm, 3 positions, stay put
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Head for illuminated selector switch, Harmony XB5, universal LED, orange handle, 22mm, 3 positions, stay put
SGDÂ 27.50
Description
This orange illuminated switch head for integral LED provides an ergonomic interface for controlling your machines. It is supplied with standard handle and can easily be installed on compatible selector switch units. It provides a clear help in setting your machines in various operating modes, even in darker control rooms. It offers a clear visual feedback. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It makes it ideal for operation in harsh environments.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB5AK1353 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Illuminated Selector Switch Head |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account