
calcActive())">
Head for illuminated selector switch, Harmony XB4, metal, blue handle, 22mm, universal LED, 3 positions, stay put
ZB4BK1363
SGDÂ 26.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BK1363
Head for illuminated selector switch, Harmony XB4, metal, blue handle, 22mm, universal LED, 3 positions, stay put
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Head for illuminated selector switch, Harmony XB4, metal, blue handle, 22mm, universal LED, 3 positions, stay put
SGDÂ 26.40
Description
This Harmony XB4, illuminated blue selector switch head for integral LED with standard handle has 3 positions, operates with stay-put mechanism. This illuminated switch head for integral LED provides an ergonomic interface for controlling your machines. It is supplied with standard handle and can easily be installed on compatible selector switch units. It provides a clear help in setting your machines in various operating modes, even in darker control rooms, and with a clear visual feedback. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB4BK1363 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Illuminated Selector Switch Head |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account