 calcPageSize())"
                />
 calcPageSize())"
                />
                
                     calcActive())">
            
                
                
                
            
        
    Harmony XB5, Wireless push button and configurable receiver with 10 colored caps, plastic, Ø22, 24...240 V AC/DC
            
                XB5RFA02            
        
                
                
                
                        SGD 559.40                    
                
                
                
            
        Excl. Tax
        
        
            To View the best prices please             Sign in / Register.            
        
    
    
        Loading...    
All Sellers
 
            
                    XB5RFA02                
                
                
                    Harmony XB5, Wireless push button and configurable receiver with 10 colored caps, plastic, Ø22, 24...240 V AC/DC                
                
                
            | Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
| 
                                    
                                        View Seller Profile                                    
                                    
     
            
            B2B Network
         |  | 
    
        Shipping Cost    
     Free Shipping | 
No sellers found for this product.
                                Out of stock                            
                        
                                    Harmony XB5, Wireless push button and configurable receiver with 10 colored caps, plastic, Ø22, 24...240 V AC/DC
                
                
                        SGD 559.40                    
                
                
                
            
        Description
    This ready-to-use pack is part of the range diameter 22mm wireless and batteryless pushbuttons XB5R plastic. This pack comprises one wireless and batteryless pushbutton assembled on fixing collar and one receiver. Pushbutton and receiver are factory-paired. It is uses a 24V to 240V AC/DC input. The wireless and batteryless pushbutton reduces installation time and cost by eliminating wiring and associated equipment between the transmitters and the control panel. The pushbutton is always available and requires no maintenance (no battery needed). It is supplied with a set of 10 colored caps. It weighs 230g. This wireless batteryless push button provides a simple and reliable solution for remote control of machines, conveyors and cranes.
                Product Details
| Part Number | XB5RFA02 | 
|---|---|
| Green Premium Label | No | 
| Country of Origin | France | 
| Product Type | Wireless Push Button | 
Seller Information
Documents
Extended Warranty
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account