calcPageSize())"
/>
calcActive())">
Harmony XB5, Pack with 1 wireless and batteryless plastic push button Ø22 + 1 non-configurable receiver + 1 set of caps, 24 V DC
XB5RMB03
SGDÂ 473.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XB5RMB03
Harmony XB5, Pack with 1 wireless and batteryless plastic push button Ø22 + 1 non-configurable receiver + 1 set of caps, 24 V DC
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XB5, Pack with 1 wireless and batteryless plastic push button Ø22 + 1 non-configurable receiver + 1 set of caps, 24 V DC
SGDÂ 473.60
Description
This Harmony XB5, flush black wireless push button and receiver unitset is supplied with 24V DC input and is mounted in a plastic handybox. This wireless batteryless push button with handybox is ideal for standalone remote control of conveyor and unaccessible machines. It is delivered pre-mounted in a handy box which saves the need for assembly in a cabinet. The receiver is also DIN rail mountable. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is easily installed into standard 22mm diameter cut-outs. It complies with most radio emission standards, for a guaranteed comfort during design and project approval.
Product Details
| Activity | IDSIG |
|---|---|
| Part Number | XB5RMB03 |
| Green Premium Label | No |
| Country of Origin | France |
| Product Type | Wireless and Batteryless Package |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account