calcPageSize())"
/>
calcActive())">
Harmony XB5, Key switch selector head, plastic, black, Ø22, key 455, 3 positions, spring return from right to center, withdrawal left and center
ZB5AG05
SGD 58.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ZB5AG05
Harmony XB5, Key switch selector head, plastic, black, Ø22, key 455, 3 positions, spring return from right to center, withdrawal left and center
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XB5, Key switch selector head, plastic, black, Ø22, key 455, 3 positions, spring return from right to center, withdrawal left and center
SGD 58.30
Description
This Harmony XB5, head with key (key no.455) for key selector switch has 3 positions, operates with spring return from right to center mechanism with key withdrawal on left and right position. This head with key provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete key selector switch units to provide a secure manner for authorized staff to switch between process or machine operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product Details
| Part Number | ZB5AG05 |
|---|---|
| Green Premium Label | No |
| Country of Origin | France |
| Product Type | Key Switch Selector Head |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account