calcPageSize())"
/>
calcActive())">
Harmony XB5, Illuminated double-headed push button head, plastic, Ø22, 1 green flush I + 1 pilot light + 1 red projecting O
ZB5AW7L3741
SGDÂ 22.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ZB5AW7L3741
Harmony XB5, Illuminated double-headed push button head, plastic, Ø22, 1 green flush I + 1 pilot light + 1 red projecting O
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XB5, Illuminated double-headed push button head, plastic, Ø22, 1 green flush I + 1 pilot light + 1 red projecting O
SGDÂ 22.60
Description
This Harmony XB5, double head has a 1 red, 1 green button and 1 central white pilot light, operates with a spring return mechanism. It is marked with "I" and "O" symbols. This double-head button provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete push-button units and contact blocks via snap-fit assembly. It is clearly distinguishable visually at a distance thanks to clear colors and by touch due to flush and projecting elements, minimizing errors in machine control. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product Details
| Activity | IDSIG |
|---|---|
| Part Number | ZB5AW7L3741 |
| Green Premium Label | No |
| Country of Origin | France |
| Product Type | Illuminated Double-Headed Push Button Head |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account