
calcActive())">
Harmony XB5, Illuminated buzzer, plastic, red, Ø22, continuous or intermittent tone, 110...120 V AC
XB5KS2G4
SGDÂ 154.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5KS2G4
Harmony XB5, Illuminated buzzer, plastic, red, Ø22, continuous or intermittent tone, 110...120 V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XB5, Illuminated buzzer, plastic, red, Ø22, continuous or intermittent tone, 110...120 V AC
SGDÂ 154.60
Description
This indicating bank buzzer is an accessory designed as an audible and signaling unit for custom assembly. It has a continuous or intermittent signal and its sound acoustic level is adjustable. It complies with EN/IEC60947-1, EN/IEC60947-4-1, EN/IEC60947-5-1, JIS C 4520, UL 508, CSA C22.2 No 14 standards. It is also dust, impact, high pressure washer, vibration and corrosion resistant thanks to its IP69, IP67, IP66 protection, making it ideal for operation in harsh environments.
Product Details
Activity | IDSIG |
---|---|
Part Number | XB5KS2G4 |
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Illuminated Buzzer |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account