
calcActive())">
TeSys Deca, Motor Circuit Breaker, 3P, 20 to 25A, Thermal Magnetic, Screw Clamp Terminals, Rotary Handle
GV2P22
SGDÂ 192.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV2P22
TeSys Deca, Motor Circuit Breaker, 3P, 20 to 25A, Thermal Magnetic, Screw Clamp Terminals, Rotary Handle
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys Deca, Motor Circuit Breaker, 3P, 20 to 25A, Thermal Magnetic, Screw Clamp Terminals, Rotary Handle
SGDÂ 192.60
Description
TeSys GV motor circuit breaker, 3 poles (3P), 25A/690V, for 3-phase motor applications 11kW@400V.It provides a thermal-magnetic protection with a thermal setting range 20-25A, magnetic tripping at 13xIn, high breaking capacity Icu 50kA@400V.Connection by screw clamp terminals.Start-stop control by rotary knob guaranteed for 100 000 cycles AC-3.Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | GV2P22 |
Green Premium Label | No |
Country of Origin | Thailand |
Show Accessory | No |
Product Type | Motor Circuit Breaker |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account