
calcActive())">
TeSys Deca frame 2, Motor Circuit Breaker, 3P, 9-14A, Thermal Magnetic, Push Button, Lugs Terminals
GV2ME166
SGDÂ 125.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV2ME166
TeSys Deca frame 2, Motor Circuit Breaker, 3P, 9-14A, Thermal Magnetic, Push Button, Lugs Terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys Deca frame 2, Motor Circuit Breaker, 3P, 9-14A, Thermal Magnetic, Push Button, Lugs Terminals
SGDÂ 125.20
Description
TeSys GV motor circuit breaker, 3 poles (3P), 14A/690V, for 3-phase motor applications 5.5kW@400V.It provides a thermal-magnetic protection with a thermal setting range 9-14A, magnetic tripping at 13xIn, high breaking capacity Icu 15kA@400V.Connection by lugs.Start-stop control by push-button guaranteed for 100 000 cycles AC-3.Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | GV2ME166 |
Green Premium Label | No |
Country of Origin | Thailand |
Show Accessory | No |
Product Type | Motor Circuit Breaker |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account