
calcActive())">
Green pilot light,TeSys Deca frame 2,380-440V
GV2SN33
SGDÂ 38.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV2SN33
Green pilot light,TeSys Deca frame 2,380-440V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Green pilot light,TeSys Deca frame 2,380-440V
SGDÂ 38.00
Description
green pilot light - TeSys GV2-SN - neon - 380...440V. Label: P25M - range of product: P25M,GV2SN - range: TeSys - device short name: green pilot light - product or component type: pilot light - Range Presentation:
- Rating current: 0.16 to 25A - Breaking capacities: 15kA under 400/415 V - Thermal trip: sensitive to underphase; magnetic trip: 12 In - Compliance with standards: IEC 60947-2, IEC 60947-4-1, certified by national official authorities - Suitable for isolation in accordance with industrial standards: IEC 60947 - Operating voltage: up to 690Vac, insulation voltage: 690V - Optional add-on limiting unit: breaking power increased to 100 kA under 400/415V - Optional auxiliaries: indication of state and tripping, shunt trip, undervoltage trip - Range Benefits: For more simplicity, the motor protection cicuit breaker P25M is designed for installation in modular final distribution enclosures. - Range Application Presentation:
- Motor protection in all industrial and tertiary buildings.
Product Details
Part Number | GV2SN33 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Pilot Light |
Colour | Green |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account