graphic display, Modicon M221, unit, 240 x 160pixels

TMH2GDB
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This product is part of the Modicon M221 range, an offer of programmable logic controllers for hardwired architectures. This graphic display unit features a backlit colour STN LCD display. The display supports 240 x 160 pixels of resolution with monochrome display colour. The unit is equipped with RJ45 for communication and power supply. The keypad contains 4 configurable keys and 6 keys for navigation. It is an IP20 and IP65 rated product. Its dimensions are 80mm (Width) x 63mm (Depth) x 126mm (Height). It weighs 0.17kg. This product is certified by CE and CULus. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This display is compatible with Modicon M221 logic controller. Achieve benchmark performance while increasing profitability with the Modicon M221 through intuitive machine programming with SoMachine Basic, ready-to-use applications and function blocks

Product Details

Part Number TMH2GDB
Green Premium Label No
Country of Origin Indonesia
Product Type Graphic Display

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: graphic display, Modicon M221, unit, 240 x 160pixels
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.