Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, dark bronze
SKU :
NUX31DFSG_DB
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 46.50
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, dark bronze
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, dark bronze
SGDÂ 46.50
- Specifications
- Documents
- Reviews
Overview
| Green Premium Label | Yes |
|---|---|
| Weight | 184 g |
| Range Name | Unica X |
| height | 2.7 cm |
| length | 8.6 cm |
| width | 8.6 cm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Green Premium Label | Yes |
|---|---|
| Weight | 184 g |
| Range Name | Unica X |
| height | 2.7 cm |
| length | 8.6 cm |
| width | 8.6 cm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account