Fast charging station, EVlink Pro DC, 60kW wallbox, CCS2 + CCS2 connectors, 5m cable with cable management system
SKU :
EVD1S60TBB
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 35,200.00
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fast charging station, EVlink Pro DC, 60kW wallbox, CCS2 + CCS2 connectors, 5m cable with cable management system
SGDÂ 35,200.00
- Specifications
- Documents
- Reviews
Overview
| Activity | PREVC |
|---|---|
| Green Premium Label | Yes |
| Show Accessory | No |
| height | 76.500 cm |
| length | 125.000 cm |
| width | 111.000 cm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | PREVC |
|---|---|
| Green Premium Label | Yes |
| Show Accessory | No |
| height | 76.500 cm |
| length | 125.000 cm |
| width | 111.000 cm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account