calcPageSize())"
                />
                
                     calcActive())">
            
                
                
                
            
        
    Fast charging station, EVlink Pro DC, 150kW, CCS2 + CCS2 connectors, 7.5m cable without cable management system
            
                EVD1S150TBBC7            
        
                
                
                
                        SGD 66,200.00                    
                
                
                
            
        Excl. Tax
        
        
            To View the best prices please             Sign in / Register.            
        
    
    
        Loading...    
All Sellers
            
                    EVD1S150TBBC7                
                
                
                    Fast charging station, EVlink Pro DC, 150kW, CCS2 + CCS2 connectors, 7.5m cable without cable management system                
                
                
            | Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
| 
                                
                                
                                    
                                
                                
                                    
                                
                                 
                                    
                                        View Seller Profile                                    
                                    
     
                            
            
            B2B Network
         
     | 
                            
                                 | 
                            
                                
 
    
        Shipping Cost    
     
                            Free Shipping 
        
     | 
                            
No sellers found for this product.
                                Out of stock                            
                        
                                    Fast charging station, EVlink Pro DC, 150kW, CCS2 + CCS2 connectors, 7.5m cable without cable management system
                
                
                        SGD 66,200.00                    
                
                
                
            
        Product Details
| Activity | PREVC | 
|---|---|
| Green Premium Label | No | 
| Show Accessory | No | 
| height | 243.8 cm | 
| length | 126 cm | 
| width | 117.4 cm | 
Seller Information
Documents
Extended Warranty
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account