Extended rotary handle - padlockable - black

LV432598
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

It is an extended rotary handle for Compact NSX 400/630, PowerPact Multistandard L frames and EasyPact CVS 400/630 devices. It is suitable for isolation and it is used for standard applications. It maintains the access to trip unit settings and to the push to trip button. It is equipped with a standard black handle. There is an indication of the three device positions O (OFF), I (ON) and tripped. This extended version makes possible to operate devices installed at back of switchboards, from the switchboard front. The distance between the back of the circuit breaker and the switchboard door is from 185mm to 600mm. The degrees of protection are IP55 and IK08. This rotary handle is padlockable in the OFF position using 1 to 3 padlocks not supplied (shackle diameter 5 to 8mm). As an option, it is possible to install a Ronis or Profalux keylock on the base of the handle to obtain the same function as with a padlock.

Product Details

Part Number LV432598
Green Premium Label No
Country of Origin India
Product Type Rotary Handle

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Extended rotary handle - padlockable - black
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.