
calcActive())">
expansion module, Modicon M172, performance, display, 42 IO, Ethernet, Modbus
TM172PDG42R
SGDÂ 1,401.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TM172PDG42R
expansion module, Modicon M172, performance, display, 42 IO, Ethernet, Modbus
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
expansion module, Modicon M172, performance, display, 42 IO, Ethernet, Modbus
SGDÂ 1,401.50
Description
This product is part of the Modicon M171/M172 range, an offer of programmable controllers for HVAC solutions. This programmable controller offers 8 discrete inputs with sink or source (positive/negative) discrete logic. It is a module with discrete input voltage of 24V AC/DC, 2.5mA. It offers 8 configurable by pair analogue input and 2 analogue outputs of 4mA to 20mA, ±0V to ±10V. It features 3 LEDs for programmable and 1 LED for power signaling. It is an IP20 rated product. Its dimensions are 144mm (width) x 60.5mm (depth) x 110mm (height). It weighs 0.385kg. The main application of this module is HVAC and pumping solution. This product is certified by CE, EAC, CSA and CURus. It meets EN/IEC 60730 standard. It is suitable for panel mounting with accessory. Modicon M171/M172 benefits maximize profitability and energy efficiency by using scalable automation control with the Modicon M171/M172. Modicon M171/M172 logic controllers and intuitive software EcoStruxure Machine Expert - HVAC are designed for maximizing profitability and energy efficiency.
Product Details
Part Number | TM172PDG42R |
---|---|
Green Premium Label | No |
Country of Origin | Italy |
Product Type | Performance Display |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account