EVLINK SMARTWALLBOX 22kW KEY (with INSTALLATION)

EVB1A22PCKI-INST2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

EVlink SmartWallbox 22kW
Attached cable T2-Key
Installation of AC EV Charger 22kW from isolator point based on wall mount application which includes EV DB, MCB, RCCB, and isolator
Commissioning of AC EV Charger (LEW checks and endorsement)
Indoor setup with surface cable containment within 10m
Provided 32A three-phase spare breaker is available

Product Details

Part Number EVB1A22PCKI-INST2
Green Premium Label No
Show Accessory No
tax text on product card Excl. GST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: EVLINK SMARTWALLBOX 22kW KEY (with INSTALLATION)
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.