Kavacha, Full-Time Weatherproof Twin Gang Socket Cover (White) IP55
SKU :
ET223R_WE
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 15.30
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Kavacha, Full-Time Weatherproof Twin Gang Socket Cover (White) IP55
SGDÂ 15.30
- Description
- Specifications
- Documents
- Reviews
Description
- Full-Time Weatherproof Twin Gang Socket Cover (White) IP55
- Label:NEO-range of product:Kavacha-cover frame colour tint:white-cover plate colour tint:white-product or component type:socket cover-Range Presentation:NEO has distinctive horizontal operation design and is the first mechanical switch with blue and white LED locators
- NEO comprehensively includes wiring devices and control systems:NEO C-Bus Switch-like control devices for the C-Bus interoperable system that can be used to manage lighting, electrical equipment, A/V equipment and other electronic and electrical systems
- NEO ELV+ Extra-low-voltage control wallplate with RJ45 socket to provide easy and secure connections for hotel management systems
- -Range Benefits:The award-winning NEO range of switches and sockets is:-Distinctive in its horizontal operation design- Futuristic in its styling including LED locators and indicators- Includes a comprehensive range of electro-mechanical switches, scene control systems, control devices for interoperable system, and products for specialized applications- Provides coordinated Mix-and-Match functionalities- Available in Silver-Grey and White-on-White colors-Range Application Presentation:NEO switches and sockets are designed for a wide range of applications in various industries, such as: - Residential- Commercial- HotelsCan be used for flush-mounted or surface-mounted installations
Overview
| Activity | HDCWD |
|---|---|
| Part Number | ET223R_WE |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Socket Cover |
| tax text on product card | Excl. GST |
| Number Of Gang | 2 |
| Number Of Ways | 2 |
| Colour | White |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
- Full-Time Weatherproof Twin Gang Socket Cover (White) IP55
- Label:NEO-range of product:Kavacha-cover frame colour tint:white-cover plate colour tint:white-product or component type:socket cover-Range Presentation:NEO has distinctive horizontal operation design and is the first mechanical switch with blue and white LED locators
- NEO comprehensively includes wiring devices and control systems:NEO C-Bus Switch-like control devices for the C-Bus interoperable system that can be used to manage lighting, electrical equipment, A/V equipment and other electronic and electrical systems
- NEO ELV+ Extra-low-voltage control wallplate with RJ45 socket to provide easy and secure connections for hotel management systems
- -Range Benefits:The award-winning NEO range of switches and sockets is:-Distinctive in its horizontal operation design- Futuristic in its styling including LED locators and indicators- Includes a comprehensive range of electro-mechanical switches, scene control systems, control devices for interoperable system, and products for specialized applications- Provides coordinated Mix-and-Match functionalities- Available in Silver-Grey and White-on-White colors-Range Application Presentation:NEO switches and sockets are designed for a wide range of applications in various industries, such as: - Residential- Commercial- HotelsCan be used for flush-mounted or surface-mounted installations
Overview
| Activity | HDCWD |
|---|---|
| Part Number | ET223R_WE |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Socket Cover |
| tax text on product card | Excl. GST |
| Number Of Gang | 2 |
| Number Of Ways | 2 |
| Colour | White |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account