
calcActive())">
AvatarOn C, Switch with Fluorescent Locator, 2 Way, 4 Gang, 16AX 250V, White
E8734L2F_WE
SGDÂ 13.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8734L2F_WE
AvatarOn C, Switch with Fluorescent Locator, 2 Way, 4 Gang, 16AX 250V, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn C, Switch with Fluorescent Locator, 2 Way, 4 Gang, 16AX 250V, White
SGDÂ 13.30
Product Details
Activity | HDCWD |
---|---|
Part Number | E8734L2F_WE |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 4 |
Number Of Ways | 2 |
Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account