AvatarOn C, Switch with Fluorescent Locator, 1 Way, 1 Gang, 16AX 250V, Dark Grey
SKU :
E8731L1F_DG
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 5.50
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
- Switch with Fluorescent Locator
- AvatarOn C
- 1 way
- 1 gang
- 16AX
- 250V
- dark grey
AvatarOn C, Switch with Fluorescent Locator, 1 Way, 1 Gang, 16AX 250V, Dark Grey
SGDÂ 5.50
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Part Number | E8731L1F_DG |
| Green Premium Label | Yes |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switch |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Colour | Dark Grey |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCWD |
|---|---|
| Part Number | E8731L1F_DG |
| Green Premium Label | Yes |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switch |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Colour | Dark Grey |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account