
calcActive())">
AvatarOn C, Double Pole Switch with LED, 20A 250V, 1 Gang, Wine Gold
E8731D20N_WG
SGDÂ 14.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8731D20N_WG
AvatarOn C, Double Pole Switch with LED, 20A 250V, 1 Gang, Wine Gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn C, Double Pole Switch with LED, 20A 250V, 1 Gang, Wine Gold
SGDÂ 14.80
Product Details
Activity | HDCWD |
---|---|
Part Number | E8731D20N_WG |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Colour | Wine Gold |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account