
calcActive())">
AvatarOn C, Double Pole Switch with LED, 20A 250V, 2 Way, 1 Gang, Dark Grey
E8731D20N_2_DG
SGDÂ 27.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8731D20N_2_DG
AvatarOn C, Double Pole Switch with LED, 20A 250V, 2 Way, 1 Gang, Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn C, Double Pole Switch with LED, 20A 250V, 2 Way, 1 Gang, Dark Grey
SGDÂ 27.60
Product Details
Activity | HDCWD |
---|---|
Part Number | E8731D20N_2_DG |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Colour | Dark Grey |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account