calcPageSize())"
                />
                
                     calcActive())">
            
                
                
                
            
        
    AvatarOn, Wiser, Battery Powered Push Button, 4K, White
            
                E8334RWMZB_WE            
        
                
                
                
                        SGD 138.10                    
                
                
                
            
        Excl. Tax
        
        
            To View the best prices please             Sign in / Register.            
        
    
    
        Loading...    
All Sellers
            
                    E8334RWMZB_WE                
                
                
                    AvatarOn, Wiser, Battery Powered Push Button, 4K, White                
                
                
            | Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
| 
                                
                                
                                    
                                
                                
                                    
                                
                                 
                                    
                                        View Seller Profile                                    
                                    
     
                            
            
            B2B Network
         
     | 
                            
                                 | 
                            
                                
 
    
        Shipping Cost    
     
                            Free Shipping 
        
     | 
                            
No sellers found for this product.
                                Out of stock                            
                        
                                    AvatarOn, Wiser, Battery Powered Push Button, 4K, White
                
                
                        SGD 138.10                    
                
                
                
            
        Description
- Schneider Electric AvatarOn E8334RWMZB_WE in color white is a freelocate switch with Zigbee 3
 - 0 communication type for indoor use
 - The soft LED locator merges seamlessly with its sleek design, helping you better locate the switch
 - The battery type it uses is CR2032, whose battery life is 2 years generally
 - With 4 channels and 4 function keys, this Wiser freelocate switch is not only an on-off switch, but also a remote control for groups of devices
 - And the rated operational voltage of this switch is 3V
 - The device mounting type can be either flush or surface
 - It is 86 mm in width, 86 mm in height and 4 mm in embedding depth
 - It is also compliant with RoHS, meeting standards of IEC 60669-2-5, EN 60669-2-5 and CE
 
Product Details
| Activity | HDCOS | 
|---|---|
| Part Number | E8334RWMZB_WE | 
| Green Premium Label | No | 
| Country of Origin | Singapore | 
| Show Accessory | No | 
| Product Type | Battery Powered Push-Button | 
| tax text on product card | Excl. GST | 
Seller Information
Documents
Extended Warranty
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account