calcPageSize())"
/>
calcActive())">
AvatarOn, 4 Switches, 16AX 250V, 2 Way, Dark Grey
E8334L2_DG_G2
SGDÂ 43.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8334L2_DG_G2
AvatarOn, 4 Switches, 16AX 250V, 2 Way, Dark Grey
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, 4 Switches, 16AX 250V, 2 Way, Dark Grey
SGDÂ 43.90
Description
Schneider Electric AvatarOn switch E8334L2_DG_G2 is a complete product in color dark grey with 4 rockers.Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant.As a green premium product, this device is environmentally friendly as well. And it is mercury free and heavy metal free, which takes care of the environment and your health as always.AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.This is a 1-pole 2-way switch.The connection terminals of this switch are brass terminal.And its rated current is 16AX.It is 86 mm in width, 86 mm in height, 34.2 mm in depth,Its matching mounting box can be recessed into the surface of the wall with flush type.The IP rating of this device is IP20.The connection terminals of this switch are brass terminal.
Product Details
| Activity | HDCWD |
|---|---|
| Part Number | E8334L2_DG_G2 |
| Green Premium Label | Yes |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switch |
| tax text on product card | Excl. GST |
| Number Of Gang | 4 |
| Number Of Ways | 2 |
| Colour | Dark Grey |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account