
calcActive())">
AvatarOn, 4 Switches, 16AX 250V, 1 Way, Wood
E8334L1_WD_G2
SGDÂ 46.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8334L1_WD_G2
AvatarOn, 4 Switches, 16AX 250V, 1 Way, Wood
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, 4 Switches, 16AX 250V, 1 Way, Wood
SGDÂ 46.50
Description
Schneider Electric AvatarOn switch E8334L1_WD_G2 is a complete product in color wood with 4 rockers.The switch is made of polycarbonate, polycarbonate + GF 20 %, making it as resistant as possible.Being environmentally friendly, this switch is a green premium product too. And it is mercury free and heavy metal free, which takes care of the environment and your health as always.AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.This is a 1-pole 1-way switch.Its connection terminals are brass terminal.And its rated current is 16AX.It is 86 mm in width, 86 mm in height, 34.2 mm in depth,Its matching mounting box can be recessed into the surface of the wall with flush type.It reaches IP20 degree of protection too.Its connection terminals are brass terminal.
Product Details
Activity | HDCWD |
---|---|
Part Number | E8334L1_WD_G2 |
Load Type | Incandescent Lamp,Fluorescent Lamp,Inductive,Resistive |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 4 |
Number Of Ways | 1 |
Colour | Dark Wood |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account