AvatarOn, 3 Switches, 16AX 250V, 2 Way, LED, White
SKU :
E8333L2LED_WE_G2
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 30.60
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
AvatarOn, 3 Switches, 16AX 250V, 2 Way, LED, White
SGDÂ 30.60
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Part Number | E8333L2LED_WE_G2 |
| Load Type | Incandescent Lamp,Inductive,Fluorescent Lamp,Resistive |
| Green Premium Label | Yes |
| Weight | 112g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switch |
| tax text on product card | Excl. GST |
| Number Of Gang | 3 |
| Number Of Ways | 2 |
| Current Rating | 16A |
| Colour | White |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCWD |
|---|---|
| Part Number | E8333L2LED_WE_G2 |
| Load Type | Incandescent Lamp,Inductive,Fluorescent Lamp,Resistive |
| Green Premium Label | Yes |
| Weight | 112g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switch |
| tax text on product card | Excl. GST |
| Number Of Gang | 3 |
| Number Of Ways | 2 |
| Current Rating | 16A |
| Colour | White |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account