calcPageSize())"
/>
calcActive())">
AvatarOn, Wiser, 2 Switches, 800W, White
E8332SRY800ZB_WE
SGDÂ 126.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8332SRY800ZB_WE
AvatarOn, Wiser, 2 Switches, 800W, White
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, Wiser, 2 Switches, 800W, White
SGDÂ 126.30
Description
- Schneider Electric AvatarOn switch E8332SRY800ZB_WE is a complete product in color white
- This switch comes with LED, glowing with a soft luminescence in the dark
- It is 86 mm in width, 86 mm in height, 38 mm in depth, with an embedding depth of 28 mm
- Its matching mounting box can be recessed into the surface of the wall with flush type
- Besides, the IP rating of this device is IP20
- The connection terminals of this switch are brass terminal
- It obtained Zigbee 3 certificate as well
- And it is mercury free AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life
- Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish
Product Details
| Activity | HDCOS |
|---|---|
| Part Number | E8332SRY800ZB_WE |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switch |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account