calcPageSize())"
/>
calcActive())">
AvatarOn, Wiser, Battery Powered Push Button, 2K, White
E8332RWMZB_WE
SGDÂ 131.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8332RWMZB_WE
AvatarOn, Wiser, Battery Powered Push Button, 2K, White
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, Wiser, Battery Powered Push Button, 2K, White
SGDÂ 131.70
Description
- Schneider Electric AvatarOn E8332RWMZB_WE in color white is a freelocate switch with Zigbee 3
- 0 communication type for indoor use
- Its fluorescent LED locator glows with a soft luminescence in the dark, indicating the exact location of the switch at night
- The battery type it uses is CR2032, whose battery life is 2 years generally
- With 2 channels and 2 function keys, this Wiser freelocate switch is not only an on-off switch, but also a remote control for groups of devices
- And its rated operational voltage is 3V
- This device enables both flush and surface mounting
- It is 86 mm in width, 86 mm in height and 4 mm in embedding depth
- It is also compliant with RoHS, meeting standards of IEC 60669-2-5, EN 60669-2-5 and CE
- Besides, this is a green premium product, taking care of your family as much as possible
Product Details
| Activity | HDCOS |
|---|---|
| Part Number | E8332RWMZB_WE |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Battery Powered Push-Button |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account