
calcActive())">
AvatarOn, 2 Switches, 16AX, 250V, 2 Way, Wood
E8332L2_WD_G2
SGDÂ 32.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8332L2_WD_G2
AvatarOn, 2 Switches, 16AX, 250V, 2 Way, Wood
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, 2 Switches, 16AX, 250V, 2 Way, Wood
SGDÂ 32.70
Description
Schneider Electric AvatarOn switch E8332L2_WD_G2 is a complete product in color wood with 2 rockers.The switch is made of polycarbonate, polycarbonate + GF 20 %, making it as resistant as possible.As a green premium product, this device is environmentally friendly as well. And it is mercury free as well as heavy metal free, taking care of the environment and your health all the time.AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.This is a 1-pole 2-way switch.The connection terminals of this switch are brass terminal.And its rated current is 16AX.It is 86 mm in width, 86 mm in height, 34.2 mm in depth,Its matching mounting box can be recessed into the surface of the wall with flush type.Besides, the IP rating of this device is IP20.The connection terminals of this switch are brass terminal.
Product Details
Activity | HDCWD |
---|---|
Part Number | E8332L2_WD_G2 |
Load Type | Resistive,Fluorescent Lamp,Inductive,Incandescent Lamp |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 2 |
Number Of Ways | 2 |
Colour | Dark Wood |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account