AvatarOn, 2 Switches, 16AX 250V, 2 Way, Antibacterial, White
SKU :
E8332L2_AWE
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 26.10
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
AvatarOn, 2 Switches, 16AX 250V, 2 Way, Antibacterial, White
SGDÂ 26.10
- Specifications
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Part Number | E8332L2_AWE |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switch |
| tax text on product card | Incl. Tax |
| Number Of Gang | 2 |
| Number Of Ways | 2 |
| Colour | White |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCWD |
|---|---|
| Part Number | E8332L2_AWE |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switch |
| tax text on product card | Incl. Tax |
| Number Of Gang | 2 |
| Number Of Ways | 2 |
| Colour | White |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account